Philips MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 50000 h

MAS LEDtube 1500mm UO80 36W 830 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 50000 h, 144.00 lm/W, EEL D, G5, Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929002474802
Full order code: 871951429050100

Specifications

Cap base
G5
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002474802 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 247.6 kB
Product leaflet
Localized commercial leaflet 929002474802 en_GB pdf 650.3 kB

Brochures

Installation instructions
LEDtube Installation Guide T5 pdf 818.0 kB

Visuals

Product-Photographs-929002474802_EU
Multiple assets - Visuals
Product-Diagrams-929002474802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UO80 36W 830 T5 IES 12.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T5-COMF-7033830-Ref-929002474902 pdf 672.5 kB