Philips MASTER, LEDtube, T8, EM/Mains, 600 mm, 7.6 W, 18W TL-D, 3000 K, 1090 lm, CRI 80, 75000 h

MAS LEDtube 600mm HO 7.6W830 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 600 mm, 7.6 W, LED alternative to 18W TL-D, 3000 K, 1090 lm, CRI 80, 75000 h, 143 lm/W, EEL D, G13 Rotatable end-cap, Plastic, 40 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004260202
Full order code: 872110304415000

Specifications

Cap base
G13 Rotatable end-cap
Nominal lifetime
75,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - MAS LEDtube 600mm HO 7.6W830 T8 txt 4.5 kB
Energy Efficiency Label
Energy Efficiency Label 929004260202 pdf 68.5 kB
Product information sheet
Product Information Sheet pdf 244.4 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004260202 en_GB pdf 652.2 kB

Brochures

Installation instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004260202_EU
Multiple assets - Visuals
Product-Diagrams-929004260202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 7.6W830 T8 IES 8.3 kB
LDT
LDT File - MAS LEDtube 600mm HO 7.6W830 T8 ldt 5.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004260302 pdf 663.9 kB