Philips MASTER, LEDtube, T8, EM/Mains, 1100 mm, 220-240 V, 16 W, 38W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h
MAS LEDtube 1050mm 16W 840 T8
Product Description
MASTER, LEDtube, T8, EM/Mains, 1100 mm, 220-240 V, 16 W, LED alternative to 38W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h, 156 lm/W, EEL D, G13 Rotatable end-cap, Plastic, 40 %, 1100 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Specifications
- Cap base
- G13 Rotatable end-cap
- Sustainability rating
- Signify Circle
- Nominal lifetime
- 75,000 h
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years