Philips MASTER, LEDtube, T8, EM/Mains, 900 mm, 220-240 V, 12 W, 30W TL-D, 4000 K, 1575 lm, CRI 80, 75000 h

MAS LEDtube 900mm HO 12W 840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 900 mm, 220-240 V, 12 W, LED alternative to 30W TL-D, 4000 K, 1575 lm, CRI 80, 75000 h, 131 lm/W, EEL E, G13 Rotatable end-cap, Plastic, 40 %, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929001298402
Full order code: 871869668708600

Specifications

Cap base
G13 Rotatable end-cap
Sustainability rating
Signify Circle
Nominal lifetime
75,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - MAS LEDtube 900mm HO 12W 840 T8 txt 4.5 kB
Energy Efficiency Label
Energy Efficiency Label 929001298402 pdf 68.4 kB
Product information sheet
Product Information Sheet pdf 245.5 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929001298402 en_GB pdf 360.1 kB

Brochures

Installation instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929001298402_EU
Multiple assets - Visuals
Product-Diagrams-929001298402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 900mm HO 12W 840 T8 IES 4.0 kB
LDT
LDT File - MAS LEDtube 900mm HO 12W 840 T8 ldt 34.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929001298402 pdf 663.0 kB