United Kingdom - English

Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 20 W, 58W TL-D, 3000 K, 2050 lm, CRI 80, 50000 h

CorePro LEDtube 1500mm 20W 830 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 20 W, LED alternative to 58W TL-D, 3000 K, 2050 lm, CRI 80, 50000 h, 102 lm/W, EEL F, G13, Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003577332
Full order code: 871951448642300

Specifications

  • Cap base
    G13
  • Nominal lifetime
    50,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003577332 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 237.7 kB
Product leaflet
Localized commercial leaflet 929003577332 en_GB pdf

Brochures

Installation instructions
online QIG for 324166183191 Corepro LEDtube pdf 930.6 kB

Visuals

Product-Photographs-929003577332_EU
Multiple assets
Product-Diagrams-929003577332_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1500mm 20W 830 T8 IES 21.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003547402-EPD pdf 704.4 kB