United Kingdom - English

Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, 18W TL-D, 6500 K, 800 lm, CRI 80, 50000 h

CorePro LEDtube 600mm 8W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, CRI 80, 50000 h, 100 lm/W, EEL F, G13, Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003547302
Full order code: 871951445979300

Specifications

Cap base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003547362 pdf 67.8 kB
Product information sheet
Product Information Sheet pdf 240.7 kB
Product leaflet
Localized commercial leaflet 929003547302 en_GB pdf 619.4 kB

Brochures

Installation instructions
online QIG for 324166183191 Corepro LEDtube pdf 930.6 kB

Visuals

Product-Photographs-929003547302_EU
Multiple assets - Visuals
Product-Diagrams-929003547302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W 865 T8 IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003547202-EPD pdf 693.9 kB