United Kingdom - English

Philips CorePro, LEDtube, T8, Universal, 600 mm, 8 W, 18W TL-D, 6500 K, 900 lm, CRI 80, 50000 h

CorePro LEDtube UN 600mm HO 8W865 T8

Product Description

CorePro, LEDtube, T8, Universal, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 900 lm, CRI 80, 50000 h, 112 lm/W, EEL E, G13, Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002420002
Full order code: 871869978281800

Specifications

  • Cap base
    G13
  • Nominal lifetime
    50,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002420002 pdf 67.3 kB
Product information sheet
Product Information Sheet pdf 247.2 kB
Product leaflet
Localized commercial leaflet 929002420002 en_GB pdf 621.8 kB

Brochures

Installation instructions
Installation Instructions pdf 40.0 MB

Visuals

Product-Photographs-929002420002_EU
Multiple assets - Visuals
Product-Diagrams-929002420002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 600mm HO 8W865 T8 IES 59.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929002419902-EPD pdf 670.4 kB