United Kingdom - English

Philips CorePro, LEDtube, T8, Universal, 600 mm, 8 W, 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 h

CorePro LEDtube UN 600mm HO 8W840 T8

Product Description

CorePro, LEDtube, T8, Universal, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 h, 112 lm/W, EEL E, G13, Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002419902
Full order code: 871869978279500

Specifications

Cap base
G13
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002419902 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 245.5 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929002419902 en_GB pdf 620.8 kB

Brochures

Installation instructions
Installation Instructions pdf 40.0 MB

Visuals

Product-Photographs-929002419902_EU
Multiple assets - Visuals
Product-Diagrams-929002419902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 600mm HO 8W840 T8 IES 59.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929002419902-EPD pdf 670.4 kB