Philips CorePro, LEDtube, T8, Universal, 1500 mm, 23 W, 58W TL-D, 3000 K, 2500 lm, CRI 80, 50000 h

CorePro LEDtube UN 1500mm HO 23W830 T8

Product Description

CorePro, LEDtube, T8, Universal, 1500 mm, 23 W, LED alternative to 58W TL-D, 3000 K, 2500 lm, CRI 80, 50000 h, 108 lm/W, EEL F, G13, Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929001869502
Full order code: 871869680172700

Specifications

Cap base
G13
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001869502 pdf 68.3 kB
Product information sheet
Product Information Sheet pdf 244.3 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929001869502 en_GB pdf 366.9 kB

Brochures

Installation instructions
Installation Instructions pdf 40.0 MB

Visuals

Product-Photographs-929001869502_EU
Multiple assets - Visuals
Product-Diagrams-929001869502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 1500mm HO 23W830 T8 ies 23.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929001869602-EPD pdf 682.3 kB