United Kingdom - English

Philips CorePro, LEDtube, T8, Universal, 1200 mm, 18 W, 36W TL-D, 4000 K, 2000 lm, CRI 80, 50000 h

CorePro LEDtube UN 1200mm HO 18W840 T8

Product Description

CorePro, LEDtube, T8, Universal, 1200 mm, 18 W, LED alternative to 36W TL-D, 4000 K, 2000 lm, CRI 80, 50000 h, 111 lm/W, EEL E, G13, Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929001869302
Full order code: 871869680168000

Specifications

Cap base
G13
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001869302 pdf 68.2 kB
Product information sheet
Product Information Sheet pdf 245.4 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929001869302 en_GB pdf 358.0 kB

Brochures

Installation instructions
Installation Instructions pdf 40.0 MB

Visuals

Product-Photographs-929001869302_EU
Multiple assets - Visuals
Product-Diagrams-929001869302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 1200mm HO 18W840 T8 ies 23.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929001869302-EPD pdf 682.4 kB