Philips MASTER Value, LEDspot, PAR16, GU10, 4000 K, 680 lm, CRI 90, 25000 h, Glass

MAS LED spot VLE D 680lm GU10 940 120D

Product Description

MASTER Value, LEDspot, PAR16, GU10, 4000 K, 680 lm, CRI 90, 25000 h, Glass, 123 lm/W, EEL E, PF 0.9, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004256302
Full order code: 872110303831900

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004256302 pdf 68.8 kB
Product information sheet
Product Information Sheet pdf 259.0 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004256302 en_GB pdf 608.4 kB

Visuals

Product-Photographs-929004256302_EU
Multiple assets - Visuals
Product-Diagrams-929004256302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 680lm GU10 940 120D IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB