Philips MASTER Value, LEDspot, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 h, Glass

MASLEDspot VLE D 5.5-80W GU10 927 36D UK

Product Description

MASTER Value, LEDspot, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 h, Glass, 104 lm/W, EEL E, PF 0.9, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004255899
Full order code: 872110303841800

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004255802 pdf 67.2 kB
Product information sheet
Product Information Sheet pdf 256.9 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004255899 en_GB pdf 289.3 kB

Visuals

Product-Photographs-929004255899_EU
Multiple assets - Visuals
Product-Diagrams-929004255899_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MASLEDspot VLE D 5.5-80W GU10 927 36D UK IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB