Philips MASTER Value, LEDspot, PAR16, 50 W, GU10, 3000 K, 365 lm, CRI 90, 25000 h, Glass

MAS LED spot VLE D 3.7-50W GU10 930 60D

Product Description

MASTER Value, LEDspot, PAR16, 50 W, GU10, 3000 K, 365 lm, CRI 90, 25000 h, Glass, 98 lm/W, EEL E, PF 0.6, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004248302
Full order code: 872016939936500

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
25,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004248302 pdf 68.4 kB
Product information sheet
Product Information Sheet pdf 253.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004248302 en_GB pdf 308.2 kB

Visuals

Product-Photographs-929004248302_EU
Multiple assets - Visuals
Product-Diagrams-929004248302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 3.7-50W GU10 930 60D IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB