Philips MASTER Value, LEDspot, PAR16, 50 W, GU10, 2200 K, 2700 K, 355 lm, CRI 90, 25000 h, Glass

MAS LED spot VLEDT3.7-50W GU10 927 36DUK

Product Description

MASTER Value, LEDspot, PAR16, 50 W, GU10, 2200 K, 2700 K, 355 lm, CRI 90, 25000 h, Glass, 95 lm/W, EEL E, PF 0.6, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004247299
Full order code: 872016939926600

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004247202 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 258.2 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004247299 en_GB pdf 308.7 kB

Visuals

Product-Photographs-929004247299_EU
Multiple assets - Visuals
Product-Diagrams-929004247299_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLEDT3.7-50W GU10 927 36DUK IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB