Philips MASTER Value, LEDspot, PAR16, 35 W, GU10, 2200 K, 2700 K, 280 lm, CRI 90, 25000 h, Glass

MAS LED spot VLE DT 2.8-35W GU10 927 36D

Product Description

MASTER Value, LEDspot, PAR16, 35 W, GU10, 2200 K, 2700 K, 280 lm, CRI 90, 25000 h, Glass, 100 lm/W, EEL E, PF 0.55, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004247102
Full order code: 872016939914300

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004247102 pdf 68.3 kB
Product information sheet
Product Information Sheet pdf 260.8 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004247102 en_GB pdf 308.6 kB

Visuals

Product-Photographs-929004247102_EU
Multiple assets - Visuals
Product-Diagrams-929004247102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE DT 2.8-35W GU10 927 36D IES 5.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB