Philips MASTER Value, LEDspot, MR16, 50 W, GU5.3, 2200 K, 2700 K, 621 lm, CRI 90, 25000 h, Glass

MAS LEDspotLV DimTone 7.5-50W MR16 36D

Product Description

MASTER Value, LEDspot, MR16, 50 W, GU5.3, 2200 K, 2700 K, 621 lm, CRI 90, 25000 h, Glass, 82.00 lm/W, EEL F, PF 0.7, RG1, IP20

Order code: 929002493802
Full order code: 871951430744500

Specifications

Cap base
GU5.3
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002493802 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 178.3 kB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929002493802 en_GB pdf 301.3 kB

Visuals

Product-Photographs-929002493802_EU
Multiple assets - Visuals
Product-Diagrams-929002493802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDspotLV DimTone 7.5-50W MR16 36D IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER VALUE LEDspot-LV-COMF-2197-Ref-929002492502 pdf 707.3 kB