United Kingdom - English

Philips MASTER, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 97, 40000 h, Glass

MASLED ExpertColor5.5-50W GU10 927 25DUK

Product Description

MASTER, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 97, 40000 h, Glass, 64 lm/W, EEL G, PF 0.8, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001347099
Full order code: 871869670761601

Specifications

  • Cap base
    GU10
  • Nominal lifetime
    40,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product