United Kingdom - English

Philips MASTER, LEDspot, PAR16, 35 W, GU10, 4000 K, 300 lm, CRI 97, 40000 h, Glass

MAS LED ExpertColor 3.9-35W GU10 940 36D

Product Description

MASTER, LEDspot, PAR16, 35 W, GU10, 4000 K, 300 lm, CRI 97, 40000 h, Glass, 76 lm/W, EEL F, PF 0.8, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001346902
Full order code: 871869670759300

Specifications

  • Cap base
    GU10
  • Nominal lifetime
    40,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001346902 pdf 67.6 kB
Product information sheet
Product Information Sheet pdf 237.8 kB
Product leaflet
Localized commercial leaflet 929001346902 en_GB pdf 635.0 kB

Visuals

Product-Photographs-929001346902_EU
Multiple assets
Product-Diagrams-929001346902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED ExpertColor 3.9-35W GU10 940 36D ies 8.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDspot-ExpertColor-MV-COMF-6486216-Ref-929001347308 pdf 738.0 kB