Philips MASTER, LEDspot, PAR16, 35 W, GU10, 3000 K, 280 lm, CRI 97, 40000 h, Glass
MAS LED ExpertColor 3.9-35W GU10 930 36D
Product Description
MASTER, LEDspot, PAR16, 35 W, GU10, 3000 K, 280 lm, CRI 97, 40000 h, Glass, 71 lm/W, EEL G, PF 0.8, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base GU10
- Nominal lifetime 40,000 h
- Switching Cycle 50,000
- Lighting Technology LEDspot
- Flux measurement reference Narrow Cone
- Warranty period 5 years