Philips CorePro, LEDspot, R80, 100 W, E27, 2700 K, 670 lm, CRI 80, 15000 h, Plastic

CoreProLEDspot ND 8-100W R80 E27 827 36D

Product Description

CorePro, LEDspot, R80, 100 W, E27, 2700 K, 670 lm, CRI 80, 15000 h, Plastic, 83.00 lm/W, EEL F, PF 0.6, IP20, SVM 0.4, PstLM 1

Order code: 929001891602
Full order code: 871869681185600

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001891602 pdf 66.5 kB
Product information sheet
Product Information Sheet pdf 358.2 kB
Product leaflet
Localized commercial leaflet 929001891602 en_GB pdf 279.3 kB

Visuals

Product-Photographs-929001891602_EU
Multiple assets - Visuals
Product-Diagrams-929001891602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CoreProLEDspot ND 8-100W R80 E27 827 36D ies 19.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-Silver-COMF-7178612-Ref-929001891402 pdf 682.4 kB