Philips CorePro, LEDspot, R63, 60 W, E27, 2700 K, 345 lm, CRI 80, 15000 h, Glass

CoreProLEDspot D 4.5-60W R63 E27 827 36D

Product Description

CorePro, LEDspot, R63, 60 W, E27, 2700 K, 345 lm, CRI 80, 15000 h, Glass, 76.00 lm/W, EEL F, PF 0.7, IP20, SVM 0.4, PstLM 1

Order code: 929001891402
Full order code: 871869681181800

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001891402 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 358.1 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929001891402 en_GB pdf 279.3 kB

Visuals

Product-Photographs-929001891402_EU
Multiple assets - Visuals
Product-Diagrams-929001891402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CoreProLEDspot D 4.5-60W R63 E27 827 36D ies 18.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-Silver-COMF-7178612-Ref-929001891402 pdf 682.4 kB