Philips CorePro, LEDspot, R63, 40 W, E27, 2700 K, 210 lm, CRI 80, 15000 h, Glass

CoreProLEDspot ND 3-40W R63 E27 827 36D

Product Description

CorePro, LEDspot, R63, 40 W, E27, 2700 K, 210 lm, CRI 80, 15000 h, Glass, 70.00 lm/W, EEL G, PF 0.5, IP20, SVM 0.4, PstLM 1

Order code: 929001891302
Full order code: 871869681179500

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001891302 pdf 67.3 kB
Product information sheet
Product Information Sheet pdf 371.6 kB
Product leaflet
Localized commercial leaflet 929001891302 en_GB pdf 281.8 kB

Visuals

Product-Photographs-929001891302_EU
Multiple assets - Visuals
Product-Diagrams-929001891302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CoreProLEDspot ND 3-40W R63 E27 827 36D ies 18.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-Silver-COMF-7178612-Ref-929001891402 pdf 682.4 kB