Philips CorePro, LEDspot, R50, 60 W, E14, 2700 K, 320 lm, CRI 80, 15000 h, Glass

CoreProLEDspot D 4.3-60W R50 E14 827 36D

Product Description

CorePro, LEDspot, R50, 60 W, E14, 2700 K, 320 lm, CRI 80, 15000 h, Glass, 74.00 lm/W, EEL F, PF 0.7, IP20, SVM 0.4, PstLM 1

Order code: 929001891202
Full order code: 871869681177100

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001891202 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 356.9 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929001891202 en_GB pdf 272.7 kB

Visuals

Product-Photographs-929001891202_EU
Multiple assets - Visuals
Product-Diagrams-929001891202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CoreProLEDspot D 4.3-60W R50 E14 827 36D ies 18.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-Silver-COMF-7178612-Ref-929001891402 pdf 682.4 kB