Philips CorePro, LEDspot, R50, 40 W, E14, 2700 K, 210 lm, CRI 80, 15000 h, Glass

CoreProLEDspot ND2.8-40W R50 E14 827 36D

Product Description

CorePro, LEDspot, R50, 40 W, E14, 2700 K, 210 lm, CRI 80, 15000 h, Glass, 75.00 lm/W, EEL F, PF 0.5, IP20, SVM 0.4, PstLM 1

Order code: 929001891102
Full order code: 871869681175700

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001891102 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 359.0 kB
Product leaflet
Localized commercial leaflet 929001891102 en_GB pdf 271.8 kB

Visuals

Product-Photographs-929001891102_EU
Multiple assets - Visuals
Product-Diagrams-929001891102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CoreProLEDspot ND2.8-40W R50 E14 827 36D ies 18.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-Silver-COMF-7178612-Ref-929001891402 pdf 682.4 kB