Philips CorePro, LEDspot, PAR16, 35 W, GU10, 2700 K, 230 lm, CRI 80, 15000 h, Glass
CorePro LEDspot 3-35W GU10 827 36D DIM
Product Description
CorePro, LEDspot, PAR16, 35 W, GU10, 2700 K, 230 lm, CRI 80, 15000 h, Glass, 76 lm/W, EEL F, PF 0.55, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base
- GU10
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot
- Flux measurement reference
- Narrow Cone
- Warranty period
- 2 years