Philips CorePro, LEDspot, PAR16, 35 W, GU10, 3000 K, 265 lm, CRI 80, 15000 h, Glass

Corepro LEDspot 3.5-35W GU10 830 36D

Product Description

CorePro, LEDspot, PAR16, 35 W, GU10, 3000 K, 265 lm, CRI 80, 15000 h, Glass, 75.00 lm/W, EEL F, PF 0.5, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001217902
Full order code: 871869672833800

Specifications

Cap base
GU10
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001217902 pdf 66.4 kB
Product information sheet
Product Information Sheet pdf 251.6 kB
Product leaflet
Localized commercial leaflet 929001217902 en_GB pdf 444.7 kB

Visuals

Product-Photographs-929001217902_EU
Multiple assets - Visuals
Product-Diagrams-929001217902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDspot 3.5-35W GU10 830 36D ies 29.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB