Philips CorePro, LEDspot, PAR16, 35 W, GU10, 2700 K, 255 lm, CRI 80, 15000 h

Corepro LEDspot 3.5-35W GU10 827 36D UK

Discontinued

Product Description

CorePro, LEDspot, PAR16, 35 W, GU10, 2700 K, 255 lm, CRI 80, 15000 h, 72.00 lm/W, EEL F, PF 0.5, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001217897
Full order code: 871869675253101

Specifications

Cap base
GU10
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001217897 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 172.7 kB
Product leaflet
Localized commercial leaflet 929001217897 en_GB pdf 423.4 kB

Visuals

Product-Photographs-929001217897_EU
Multiple assets - Visuals
Product-Diagrams-929001217897_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB