Philips CorePro, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 80, 15000 h, Glass

Corepro LEDspot 4.6-50W GU10 827 36D

Product Description

CorePro, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 80, 15000 h, Glass, 77.00 lm/W, EEL F, PF 0.5, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001215232
Full order code: 871869675251700

Specifications

Cap base
GU10
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001215252 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 250.1 kB
Product leaflet
Localized commercial leaflet 929001215232 en_GB pdf 457.1 kB

Visuals

Product-Photographs-929001215232_EU
Multiple assets - Visuals
Product-Diagrams-929001215232_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDspot 4.6-50W GU10 827 36D ies 29.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB