Philips CorePro, LEDspot, MR16, 35 W, GU5.3, 4000 K, 390 lm, CRI 80, 15000 h

CorePro LED spot ND4.4-35WMR16 840 36DUK

Product Description

CorePro, LEDspot, MR16, 35 W, GU5.3, 4000 K, 390 lm, CRI 80, 15000 h, 88.00 lm/W, EEL F, PF 0.6, RG1, IP20

Order code: 929002494799
Full order code: 871951430708701

Specifications

Cap base
GU5.3
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002494702 pdf 66.2 kB
Product information sheet
Product Information Sheet pdf 178.1 kB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 530.8 kB
Product leaflet
Localized commercial leaflet 929002494799 en_GB pdf 293.9 kB

Visuals

Product-Photographs-929002494799_EU
Multiple assets - Visuals
Product-Diagrams-929002494799_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED spot ND4.4-35WMR16 840 36DUK IES 5.3 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-LV-COMF-3272-Ref-929002494602 pdf 693.1 kB