Philips CorePro, LEDspot, MR11, 20 W, GU4, 2700 K, 184 lm, CRI 80, 25000 h, Glass

CorePro LED spot 2.3-20W 827 MR11 36D

Product Description

CorePro, LEDspot, MR11, 20 W, GU4, 2700 K, 184 lm, CRI 80, 25000 h, Glass, 80.00 lm/W, EEL F, PF 0.6, RG1, IP20

Order code: 929002066402
Full order code: 871869965948600

Specifications

Cap base
GU4
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002066402 pdf 66.2 kB
Product information sheet
Product Information Sheet pdf 192.4 kB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 530.8 kB
Product leaflet
Localized commercial leaflet 929002066402 en_GB pdf 278.0 kB

Visuals

Product-Photographs-929002066402_EU
Multiple assets - Visuals
Product-Diagrams-929002066402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED spot 2.3-20W 827 MR11 36D IES 50.0 kB