Philips CorePro, LEDspot, AR111, 50 W, G53, 3000 K, 550 lm, CRI 80, 15000 h, Plastic

CorePro LEDspot 7-50W 830 AR111 40D

Product Description

CorePro, LEDspot, AR111, 50 W, G53, 3000 K, 550 lm, CRI 80, 15000 h, Plastic, 78.00 lm/W, EEL F, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002965002
Full order code: 871951430538000

Specifications

Cap base
G53
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002965002 pdf 66.6 kB
Product information sheet
Product Information Sheet pdf 178.0 kB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 530.8 kB
Product leaflet
Localized commercial leaflet 929002965002 en_GB pdf 307.5 kB

Visuals

Product-Photographs-929002965002_EU
Multiple assets - Visuals
Product-Diagrams-929002965002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDspot 7-50W 830 AR111 40D IES 5.7 kB