Philips CorePro, LED, PL-T, HF, 141 mm, 15 W, 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 h

CorePro LED PLT HF 15W 840 4P GX24q-3

Product Description

CorePro, LED, PL-T, HF, 141 mm, 15 W, LED alternative to 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 h, 120 lm/W, EEL E, GX24Q-3 Rotatable end-cap, Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576802
Full order code: 871951448786400

Specifications

Cap base
GX24Q-3 Rotatable end-cap
Nominal lifetime
30,000 h
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003576802 pdf 68.4 kB
Product information sheet
Product Information Sheet pdf 250.4 kB
Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Product leaflet
Localized commercial leaflet 929003576802 en_GB pdf 654.4 kB

Brochures

Installation instructions
Installation Instructions pdf 742.1 kB

Visuals

Product-Photographs-929003576802_EU
Multiple assets - Visuals
Product-Diagrams-929003576802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF 15W 840 4P GX24q-3 IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929003576802 pdf 687.7 kB