Philips CorePro, LED, PL-T, HF, 103 mm, 6.5 W, 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 h

CorePro LED PLT HF 6.5W 830 4P GX24q-2

Product Description

CorePro, LED, PL-T, HF, 103 mm, 6.5 W, LED alternative to 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 h, 110 lm/W, EEL F, GX24Q-2 Rotatable end-cap, Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576302
Full order code: 871951448776500

Specifications

Cap base
GX24Q-2 Rotatable end-cap
Nominal lifetime
30,000 h
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003576302 pdf 66.9 kB
Product information sheet
Product Information Sheet pdf 249.3 kB
Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Product leaflet
Localized commercial leaflet 929003576302 en_GB pdf 658.5 kB

Brochures

Installation instructions
Installation Instructions pdf 742.1 kB

Visuals

Product-Photographs-929003576302_EU
Multiple assets - Visuals
Product-Diagrams-929003576302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF 6.5W 830 4P GX24q-2 IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929003576802 pdf 687.7 kB