Philips CorePro, LED, PL-S, EM/Mains, 115 mm, 3.5 W, 7W PL-S, 4000 K, 390 lm, CRI 82, 30000 h

CorePro LED PLS 3.5W 840 2P G23

Product Description

CorePro, LED, PL-S, EM/Mains, 115 mm, 3.5 W, LED alternative to 7W PL-S, 4000 K, 390 lm, CRI 82, 30000 h, 111 lm/W, EEL E, G23, Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003756702
Full order code: 872016928656600

Specifications

Cap base
G23
Nominal lifetime
30,000 h
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003756702 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929003756702 en_GB pdf 645.6 kB

Brochures

Installation instructions
Installation instructions pdf 1.1 MB

Visuals

Product-Photographs-929003756702_EU
Multiple assets - Visuals
Product-Diagrams-929003756702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLS 3.5W 840 2P G23 IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLS-COMF-7149659-Ref-929003756902-EPD pdf 669.9 kB