United Kingdom - English

Philips CorePro, LED, PL-L, HF, 312 mm, 12 W, 24W PL-L, 3000 K, 1440 lm, CRI 80, 30000 h

CorePro LED PLL HF 12W 830 4P 2G11

Product Description

CorePro, LED, PL-L, HF, 312 mm, 12 W, LED alternative to 24W PL-L, 3000 K, 1440 lm, CRI 80, 30000 h, 120 lm/W, EEL E, 2G11, Glass, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003579002
Full order code: 871951448680500

Specifications

  • Cap base
    2G11
  • Nominal lifetime
    30,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003579002 pdf 67.8 kB
Product information sheet
Product Information Sheet pdf 237.3 kB
Product leaflet
Localized commercial leaflet 929003579002 en_GB pdf 846.4 kB

Brochures

Installation instructions
Installation Instructions pdf 842.9 kB

Visuals

Product-Photographs-929003579002_EU
Multiple assets
Product-Diagrams-929003579002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLL HF 12W 830 4P 2G11 IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-16.5W-840-4P-COMF-6714366-Ref-929001381602 pdf 694.5 kB