Philips CorePro, LED, PL-L, HF, 217 mm, 8 W, 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 h

CorePro LED PLL HF 8W 830 4P 2G11

Product Description

CorePro, LED, PL-L, HF, 217 mm, 8 W, LED alternative to 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 h, 120 lm/W, EEL E, 2G11, Glass, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003578802
Full order code: 871951448676800

Specifications

Cap base
2G11
Nominal lifetime
30,000 h
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003578802 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 237.3 kB
Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Product leaflet
Localized commercial leaflet 929003578802 en_GB pdf 656.7 kB

Brochures

Installation instructions
Installation Instructions pdf 842.9 kB

Visuals

Product-Photographs-929003578802_EU
Multiple assets - Visuals
Product-Diagrams-929003578802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLL HF 8W 830 4P 2G11 IES 20.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-16.5W-840-4P-COMF-6714366-Ref-929001381602 pdf 694.5 kB