Philips MASTER, LED HPL, Corn cob, EM/Mains, 42 W, HPL 125W, SON 70W, E40, 3000 K, 5700 lm, CRI 80, 50000 h

TForce LED HPL ND 57-42W E40 830

Product Description

MASTER, LED HPL, Corn cob, EM/Mains, 42 W, LED alternative to HPL 125W, SON 70W, E40, 3000 K, 5700 lm, CRI 80, 50000 h, 135 lm/W, EEL D, PF 0.95, Plastic, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002006702
Full order code: 871869963826900

Specifications

Cap base
E40
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002006702 pdf 66.6 kB
Product information sheet
Product Information Sheet pdf 199.3 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929002006702 en_GB pdf 560.1 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce LED HPL ND 57-42W E40 830 pdf 148.1 kB
Installation instructions
Installation Instructions pdf 427.1 kB

Visuals

Product-Photographs-929002006702_EU
Multiple assets - Visuals
Product-Diagrams-929002006702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce LED HPL ND 57-42W E40 830 ies 14.6 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-HID-HPL-COMF-5763385-Ref-929002006602 pdf 698.9 kB