Philips MASTER, LED HPL, Corn cob, EM/Mains, 28 W, HPL 80W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 50000 h

TForce LED HPL ND 40-28W E27 840

Product Description

MASTER, LED HPL, Corn cob, EM/Mains, 28 W, LED alternative to HPL 80W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 50000 h, 142 lm/W, EEL D, PF 0.95, Plastic, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002006402
Full order code: 871869963820700

Specifications

Cap base
E27
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002006402 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 204.8 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929002006402 en_GB pdf 555.0 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce LED HPL ND 40-28W E27 840 pdf 148.1 kB
Installation instructions
Installation Instructions pdf 427.1 kB

Visuals

Product-Photographs-929002006402_EU
Multiple assets - Visuals
Product-Diagrams-929002006402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce LED HPL ND 40-28W E27 840 ies 35.6 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-HID-HPL-COMF-5763385-Ref-929002006602 pdf 698.9 kB