Philips MASTER, LED SON-T, Tubular, EM/Mains, 65 W, SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 h

MAS LED SON-T EM 12Klm 65W 740 E40

Product Description

MASTER, LED SON-T, Tubular, EM/Mains, 65 W, LED alternative to SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 h, 184 lm/W, EEL C, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1

Order code: 929003468818
Full order code: 871951444923700

Specifications

Cap base
E40
Nominal lifetime
70,000 h
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Tendertext
Tender text - MAS LED SON-T EM 12Klm 65W 740 E40 txt 2.8 kB
Energy Efficiency Label
Energy Efficiency Label 929003468818 pdf 68.8 kB
Product information sheet
Product Information Sheet pdf 212.4 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929003468818 en_GB pdf 586.4 kB

Brochures

Declaration of conformity
Declaration of conformity - MAS LED SON-T EM 12Klm 65W 740 E40 pdf 325.2 kB
Installation instructions
Installation instructions pdf 682.9 kB

Visuals

Product-Photographs-929003468818_EU
Multiple assets - Visuals
Product-Diagrams-929003468818_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T EM 12Klm 65W 740 E40 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 12Klm 65W 740 E40 ldt 45.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB