Philips MASTER, LED SON-T, Tubular, EM/Mains, 50 W, SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 70000 h

MAS LED SON-T EM 9Klm 50W 740 E40

Product Description

MASTER, LED SON-T, Tubular, EM/Mains, 50 W, LED alternative to SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 70000 h, 180 lm/W, EEL C, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1

Order code: 929003468518
Full order code: 871951444917600

Specifications

Cap base
E40
Nominal lifetime
70,000 h
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Tendertext
Tender text - MAS LED SON-T EM 9Klm 50W 740 E40 txt 2.8 kB
Energy Efficiency Label
Energy Efficiency Label 929003468518 pdf 68.4 kB
Product information sheet
Product Information Sheet pdf 197.4 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929003468518 en_GB pdf 550.6 kB

Brochures

Declaration of conformity
Declaration of conformity - MAS LED SON-T EM 9Klm 50W 740 E40 pdf 325.2 kB
Installation instructions
Installation instructions pdf 735.3 kB

Visuals

Product-Photographs-929003468518_EU
Multiple assets - Visuals
Product-Diagrams-929003468518_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T EM 9Klm 50W 740 E40 IES 118.6 kB
LDT
LDT File - MAS LED SON-T EM 9Klm 50W 740 E40 ldt 45.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB