Philips MASTER, LED SON-T, Tubular, EM/Mains, 34 W, SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 h

MAS LED SON-T EM 5.4Klm 34W 727 E27

Product Description

MASTER, LED SON-T, Tubular, EM/Mains, 34 W, LED alternative to SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 h, 158 lm/W, EEL D, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1

Order code: 929003468118
Full order code: 871951444909100

Specifications

Cap base
E27
Nominal lifetime
70,000 h
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Tendertext
Tender text - MAS LED SON-T EM 5.4Klm 34W 727 E27 txt 2.8 kB
Energy Efficiency Label
Energy Efficiency Label 929003468118 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 198.2 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929003468118 en_GB pdf 541.9 kB

Brochures

Declaration of conformity
Declaration of conformity - MAS LED SON-T EM 5.4Klm 34W 727 E27 pdf 325.2 kB
Installation instructions
Installation instructions pdf 735.3 kB

Visuals

Product-Photographs-929003468118_EU
Multiple assets - Visuals
Product-Diagrams-929003468118_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T EM 5.4Klm 34W 727 E27 IES 118.6 kB
LDT
LDT File - MAS LED SON-T EM 5.4Klm 34W 727 E27 ldt 46.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB