United Kingdom - English

Philips MASTER, LED SON-T, Tubular, EM/Mains, 23 W, SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 h

MAS LED SON-T EM 4Klm 23W 740 E27

Product Description

MASTER, LED SON-T, Tubular, EM/Mains, 23 W, LED alternative to SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 h, 173 lm/W, EEL C, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1

Order code: 929003467918
Full order code: 871951444905300

Specifications

  • Cap base
    E27
  • Nominal lifetime
    70,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Leaflets

Tendertext
Tender text - MAS LED SON-T EM 4Klm 23W 740 E27 txt 2.8 kB
Energy Efficiency Label
Energy Efficiency Label 929003467918 pdf 68.6 kB
Product information sheet
Product Information Sheet pdf 203.6 kB
Product leaflet
Localized commercial leaflet 929003467918 en_GB pdf 820.9 kB

Brochures

Declaration of conformity
Declaration of conformity - MAS LED SON-T EM 4Klm 23W 740 E27 pdf 325.2 kB
Installation instructions
Installation instructions pdf 735.3 kB

Visuals

Product-Photographs-929003467918_EU
Multiple assets
Product-Diagrams-929003467918_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED SON-T EM 4Klm 23W 740 E27 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 4Klm 23W 740 E27 ldt 42.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB