Readily available online
Product leaflet pdf 590.6 kB
Installation instructions pdf 735.3 kB
Product-Photographs-929003467818_EU ZIP
Product-Diagrams-929003467818_EU ZIP
Product Description
MASTER, LED SON-T, Tubular, EM/Mains, 23 W, LED alternative to SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 h, 156 lm/W, EEL D, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1
Dimension Drawing (with table) - MAS LED SON-T EM 3.6Klm 23W 727 E27
Cap/Base
General uniform lighting - MAS LED SON-T EM 3.6Klm 23W 727 E27
Spectral Power Distribution Colour - MAS LED SON-T EM 3.6Klm 23W 727 E27
Light Distribution Diagram - MAS LED SON-T EM 3.6Klm 23W 727 E27
Lumen Maintenance Diagram - MAS LED SON-T EM 3.6Klm 23W 727 E27
Life Expectancy Diagram