Philips MASTER, LED SOX, Tubular, Mains only, 36 W, SOX 55W, B22, 4000 K, 5000 lm, CRI 80, 50000 h

MAS LED SOX M 5Klm 36W 840 B22 FR

Product Description

MASTER, LED SOX, Tubular, Mains only, 36 W, LED alternative to SOX 55W, B22, 4000 K, 5000 lm, CRI 80, 50000 h, 138.00 lm/W, EEL D, PF 0.9, Plastic, RG1, IP40, SVM 2, PstLM 1

Order code: 929002497002
Full order code: 871951430566300

Specifications

Cap base
B22
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LED SOX
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002497002 pdf 67.7 kB
Product information sheet
Product Information Sheet pdf 177.9 kB
Product leaflet
Localized commercial leaflet 929002497002 en_GB pdf 562.3 kB

Brochures

Declaration of conformity
Declaration of conformity - MAS LED SOX M 5Klm 36W 840 B22 FR pdf 153.7 kB
Installation instructions
Installation Instructions pdf 328.9 kB

Visuals

Product-Photographs-929002497002_EU
Multiple assets - Visuals
Product-Diagrams-929002497002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SOX M 5Klm 36W 840 B22 FR IES 2.6 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-SOX-COMF-6486155-Ref-929002496802 pdf 672.5 kB