Philips MASTER, LED SOX, Tubular, Mains only, 18 W, SOX-E 26W, SOX 35W, B22, 4000 K, 2500 lm, CRI 80, 50000 h

MAS LED SOX M 2.5Klm 18W 840 B22 FR

Product Description

MASTER, LED SOX, Tubular, Mains only, 18 W, LED alternative to SOX-E 26W, SOX 35W, B22, 4000 K, 2500 lm, CRI 80, 50000 h, 138.00 lm/W, EEL D, PF 0.9, Plastic, RG1, IP40, SVM 2, PstLM 1

Order code: 929002496802
Full order code: 871951430562500

Specifications

Cap base
B22
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LED SOX
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002496802 pdf 67.2 kB
Product information sheet
Product Information Sheet pdf 171.2 kB
Product leaflet
Localized commercial leaflet 929002496802 en_GB pdf 562.2 kB

Brochures

Declaration of conformity
Declaration of conformity - MAS LED SOX M 2.5Klm 18W 840 B22 FR pdf 153.7 kB
Installation instructions
Installation Instructions pdf 328.9 kB

Visuals

Product-Photographs-929002496802_EU
Multiple assets - Visuals
Product-Diagrams-929002496802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SOX M 2.5Klm 18W 840 B22 FR IES 2.6 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-SOX-COMF-6486155-Ref-929002496802 pdf 672.5 kB