United Kingdom - English

Philips CorePro, LEDspot, R7S, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 h, Clear plastic

CorePro LEDlinearND 11.5-100W R7S78mm830

Product Description

CorePro, LEDspot, R7S, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 h, Clear plastic, 132 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791502
Full order code: 872016930199300

Specifications

  • Cap base
    R7s
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003791502 pdf 66.7 kB
Product leaflet
Localized commercial leaflet 929003791502 en_GB pdf 744.4 kB

Visuals

Product-Photographs-929003791502_EU
Multiple assets
Product-Diagrams-929003791502_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDlinearND 11.5-100W R7S78mm830 ies 6.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-78mm-Classic-COMF-5011000-Ref-929003791502 pdf 671.9 kB