Philips CorePro, LEDspot, R7S, 60 W, R7s, 3000 K, 950 lm, CRI 80, 15000 h, Clear plastic

CorePro LEDlinear ND 7-60W R7S 78mm830

Product Description

CorePro, LEDspot, R7S, 60 W, R7s, 3000 K, 950 lm, CRI 80, 15000 h, Clear plastic, 135 lm/W, EEL D, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791302
Full order code: 872016930193100

Specifications

Cap base
R7s
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003791303 pdf 66.4 kB
Product information sheet
Product Information Sheet pdf 198.3 kB
Product leaflet
Localized commercial leaflet 929003791302 en_GB pdf 492.5 kB

Visuals

Product-Photographs-929003791302_EU
Multiple assets - Visuals
Product-Diagrams-929003791302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDlinear ND 7-60W R7S 78mm830 IES 6.8 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-78mm-Classic-COMF-5011000-Ref-929003791502 pdf 671.9 kB