Philips CorePro, LEDspot, G9, 40 W, G9, 2700 K, 470 lm, CRI 80, 15000 h, Plastic

CorePro LEDcapsule 3.7-40W ND G9 827

Product Description

CorePro, LEDspot, G9, 40 W, G9, 2700 K, 470 lm, CRI 80, 15000 h, Plastic, 127 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003790802
Full order code: 872016930185600

Specifications

Cap base
G9
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003790892 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 200.3 kB
Product leaflet
Localized commercial leaflet 929003790802 en_GB pdf 483.9 kB

Visuals

Product-Photographs-929003790802_EU
Multiple assets - Visuals
Product-Diagrams-929003790802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDcapsule 3.7-40W ND G9 827 IES 6.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-MV-COMF-4718-COMF-4718-Ref-929003791102 pdf 707.6 kB