Philips CorePro, LEDspot, Capsule, 60 W, G9, 2700 K, 570 lm, CRI 80, 15000 h, Plastic

CorePro LEDcapsule ND 4.8-60W G9 827

Product Description

CorePro, LEDspot, Capsule, 60 W, G9, 2700 K, 570 lm, CRI 80, 15000 h, Plastic, 118 lm/W, EEL E, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1.0

Order code: 929002055102
Full order code: 871869965780200

Specifications

Cap base
G9
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002055102 pdf 67.2 kB
Product information sheet
Product Information Sheet pdf 181.2 kB
Product leaflet
Localized commercial leaflet 929002055102 en_GB pdf 947.8 kB

Visuals

Product-Photographs-929002055102_EU
Multiple assets - Visuals
Product-Diagrams-929002055102_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-MV-COMF-4718-COMF-4718-Ref-929003791102 pdf 707.6 kB