United Kingdom - English

Philips MASTER Value GLASS LED candles and lustres

For an optimal combination of value and performance

Products

MAS VLE LEDCandleD3.4-40W E14 B35 927CLG
MAS VLE LEDCandleD3.4-40W E14 B35 927CLG
929003059502
MAS VLE LEDLusterD3.4-40W E14 P45 927CLG
MAS VLE LEDLusterD3.4-40W E14 P45 927CLG
929003060002
MAS VLE LEDLusterD3.4-40W E27 P45 927CLG
MAS VLE LEDLusterD3.4-40W E27 P45 927CLG
929003060402

Product family information

Description

MASTER Value Glass LED lustres feature a classic heritage design, these filament LED lamps combine the familiar shapes of incandescent candles and lustres with the benefits of long-lasting LED technology. These glass LED lustres offer more energy savings than normal LED candles and lustres. At the same time, they also provide customers with a good light experience, enhanced by excellent dimming performance (dimmable LED candles). MASTER Value Glass LED lustres deliver significant energy savings, using 30% less energy compared to normal glass LED candles and provide excellent quality of light. By offering a lifetime of 15,000 hours, these dimmable LED candles and lustres also reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED candles and lustres

  • Very long lifetime that reduces the need for replacements

Features

  • heritage design with classic shapes

  • perfect fit and high-quality finish

Applications

  • Home
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER Value GLASS LED candles and lustres en_GB pdf 272.0 kB

Visuals

Family-Photographs-MASTER Value GLASS LED candles and lustres
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER Value GLASS LED candles and lustres
Multiple assets - Software Plugins